text.skipToContent text.skipToNavigation text.skipToFooter

LIQUID PAINT W-PER BASE COAT SP SP 252 A

Product: 12270339

Representative Image Only

Product features
PAINT COLOR Aluminum
Paint commercial color Aluminio Fino Brilhante
Color scale 0
Finish paint Metallic
Shine Matte
PACKAGING Metallic Gallon
Paint products line Polyester
Function Intermediate
Resin system Polyester
Solids volume (%) 33 ± 2% (ISO 3233 - 1998)

 Loading...