text.skipToContent text.skipToNavigation text.skipToFooter

LIQUID PAINT W-PER BASE COAT SP SP 234 W

Product: 12267364
Product features
Color White
Paint commercial color White
Finish paint Smooth
Shine Matte
Package Metallic Gallon
Paint products line Polyester
Function Intermediate
Resin system Polyester
Solids volume (%) 63 ± 2% (ISO 3233 - 1998)

 Loading...