Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Deutsch
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Deutsch
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE3 Premium Efficiency 75 kW 8P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B34R(E) from comparison W22 IE3 Premium Efficiency 75 kW 8P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B34R(E)

W22 IE3 Premium Efficiency 75 kW 8P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B34R(E)

Product: 13057970

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Gotejamento  Gotejamento  Gotejamento  Gotejamento 
Graxeira Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira 
Rosca da caixa principal 2xM63x1,5  2xM63x1,5  2xM63x1,5  2xM63x1,5 
Dispositivo de travamento do Eixo Com  Com  Com  Com 
Dreno Automático de borracha  Automático de borracha  Automático de borracha  Automático de borracha 
Material Eixo Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140  Aço carbono SAE 4140 
Pintura RAL 6002 203A (ISO 12944 - C3)  RAL 6002 203A (ISO 12944 - C3)  RAL 6002 203A (ISO 12944 - C3)  RAL 6002 203A (ISO 12944 - C3) 
Tipo de aterramento Duplo  Duplo  Duplo  Duplo 
Material da tampa defletora Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido  
Pintura Tropicalizada Sem  Sem  Sem  Sem 
Carcaça 315S/M  315S/M  315S/M  315S/M 
Proteção térmica enrolamento Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C 
Potência 75 kW (100 HP)  75 kW (100 HP)  75 kW (100 HP)  75 kW (100 HP) 
Chapéu Sem  Sem  Sem  Sem 
Frequência 50 Hz  50 Hz  50 Hz  60 Hz 
Rotação nominal 741 rpm  742 rpm  743 rpm  894 rpm 
Escorregamento 1.20 %  1.07 %  0.93 %  0.67 % 
Tensão nominal 380/660 V  400/690 V  415 V  460 V 
Corrente nominal 153/88.1 A  151/87.4 A  149 A  131 A 
Corrente de partida 918/529 A  979/568 A  1044 A  980 A 
Ip/In 6.0  6.5  7.0  7.5 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6  6  6 
Corrente a vazio 63.0/36.3 A  71.5/41.4 A  80.0 A  64.0 A 
Material do ventilador Plástico   Plástico   Plástico   Plástico  
Conjugado nominal 98.6 kgfm  98.5 kgfm  98.3 kgfm  81.7 kgfm 
Tampão roscado ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L 
Conjugado de partida 180 %  200 %  220 %  240 % 
Vedação do mancal traseiro Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal 
Conjugado máximo 220 %  240 %  260 %  280 % 
Vedação do mancal dianteiro Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal  Labirinto W3 Seal 
Tempo de rotor bloqueado 83s (frio) 46s (quente)  73s (frio) 40s (quente)  65s (frio) 36s (quente)  97s (frio) 54s (quente) 
Momento de inércia (J) 6.56 kgm²  6.56 kgm²  6.56 kgm²  6.56 kgm² 
Categoria N  N  N  N 
Classe de isolamento H  H  H  H 
Fator de serviço 1.00  1.00  1.00  1.00 
Regime de serviço S1  S1  S1  S1 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP66  IP66  IP66  IP66 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B34R(E)  B34R(E)  B34R(E)  B34R(E) 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 62.0 dB(A)  62.0 dB(A)  62.0 dB(A)  66.0 dB(A) 
Massa aproximada³ 1025 kg  1025 kg  1025 kg  1025 kg 
Flange C  C  C  C 
Rendimento (100% carga) 93.1  93.3  93.3  93.6 
Fator de potência (100% carga) 0.80  0.77  0.75  0.77 
Tipo de mancal NU-319 C3  NU-319 C3  NU-319 C3  NU-319 C3 
Mancal LNA 6316 C3  6316 C3  6316 C3  6316 C3 
WEG GERMANY GMBH
  • Industriegebiet Türnich 3, Röntgenstraße 36-38, 50169 Kerpen Türnich, North Rhine-Westphalia, Germany
  • Phone: +49 2237 92910
  • Email: info-de@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • AGB - WEG Germany GmbH

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Imprint | Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.