header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Supply voltage | 24 Vdc |
|---|---|
| Processor (CPU) | IMX7 dual core @1GHz |
| Coprocessor | @200MHz |
| Scan cycle for 100K instruction | 12 ns/instruction and 1.19 ms total |
| Real time clock | Yes |
| RAM memory | 1 GB |
| Flash memory | 4 GB |
| Data memory | 8 MB |
| Code memory | 16 MB |
| Retentive memory | 64 kB |
| Persistent memory | 64 kB |
| Expansion cards limit | 8 |
| Programming software | CODESYS V3.5 SP19 or higher |
| Number of CPU total DI | 8 |
| DI type | PNP |
| Encoder input | Yes |
| Number of high-speed inputs | 4 |
| Number of total AI | Not applicable |
| Number of CPU total DO | 8 |
| DO type | Transistor (PNP) |
| Number of total AO | Not applicable |
| Communication interface 1 | 1 x RS485 |
| Communication interface 2 | 2 x Gigabit Ethernet (Dif MAC) |
| Communication interface 3 | 1 x CAN |
| Communication interface 4 | 1 x USB OTG |
| Communication interface 5 | 1 x USB device |
| Communication interface 6 | 1 x Micro SD card |
| Communication protocol 1 | Modbus TCP server |
| Communication protocol 2 | Modbus TCP client |
| Communication protocol 3 | Modbus RTU master |
| Communication protocol 4 | Modbus RTU slave |
| Communication protocol 5 | Canopen master |
| Communication protocol 7 | Ethernet/IP scanner |
| Communication protocol 8 | Ethernet/IP adapter |
| Communication protocol 9 | Ethercat master |
| Communication protocol 13 | Profinet controller |
| Communication protocol 14 | Profinet device |
| Communication protocol 15 | MQTT Publisher |
| Communication protocol 16 | MQTT Subscriber |
| Height | 129.8 mm |
| Width | 101.6 mm |
| Depth | 106.9 mm |
| Weight | 0.540 kg |
| Mounting position | DIN rail |
| Mouting type | DIN rail or screwed |
| Certification | CE, UL, UKCA and RCM |
| Frame Material | Cast Iron |
|---|---|
| Impregnation Method | Constant Resin Flow |
| Regreasing System | At Drive end and Non-drive end |
| Main terminal box hole | 2xNPT 2" |
| Shaft Material | SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Double |
| Fan Cover material | Cast Iron |
| Tropicalized Painting | Without |
| Frame | 280S/M |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 130°C |
| Output | 75 kW (100 HP-cv) |
| Drip Cover | Without |
| Frequency | 60 Hz |
| Rated speed | 890 rpm |
| Slip | 1.11 % |
| Rated voltage | 220/380/440 V |
| Rated current | 276/160/138 A |
| L. R. Amperes | 1877/1087/938 A |
| LRC | 6.8 |
| Overload protector (phenolic) | Without overload protector |
| Connection Cables Quantity | 12 |
| No load current | 125/72.4/62.5 A |
| Fan material | Aluminum |
| Rated torque | 82.1 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 |
| Locked rotor torque | 210 % |
| NDE bearing Seal | Lip Seal |
| Breakdown torque | 250 % |
| DE bearing Seal | Lip Seal |
| Locked rotor time | 19s (cold) 11s (hot) |
| Moment of inertia (J) | 3.45 kgm² |
| Design | N |
| Insulation Class | F |
| Service factor | 1.00 |
| Duty Cycle | S1 |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IP55 |
| Enclosure | IC411 - TFVE |
| Mounting | B34D |
| Rotation¹ | Both (CW and CCW) |
| Noise level² | 64.0 dB(A) |
| Approx. weight³ | 851 kg |
| Flange | C |
| Efficiency (100% load) | 92.5 |
| Power factor (100% load) | 0.77 |
| Bearing type | 6316 C3 |
| NDE bearing | 6316 C3 |