header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring | |
Cable Press Material | Sem Sem | |
Frame | 100L 100L | |
Frame Material | Cast Iron Cast Iron | |
Output | 1.1 kW (1.5 HP) 1.1 kW (1.5 HP) | |
Frequency | 50 Hz 60 Hz | |
Efficiency (100% load) | 70.8 75.5 | |
Power factor (100% load) | 0.62 0.59 | |
Rated speed | 710 rpm 860 rpm | |
Slip | 5.33 % 4.44 % | |
Rated voltage | 230/400 V 460 V | |
Rated current | 6.30/3.62 A 3.10 A | |
L. R. Amperes | 29.0/16.7 A 15.2 A | |
LRC | 4.6 4.9 | |
No load current | 4.17/2.40 A 2.20 A | |
Rated torque | 1.51 kgfm 1.25 kgfm | |
Locked rotor torque | 180 % 200 % | |
Breakdown torque | 200 % 240 % | |
Locked rotor time | 54s (cold) 0s (hot) 54s (cold) 0s (hot) | |
Moment of inertia (J) | 0.0143 kgm² 0.0143 kgm² | |
Design | N N | |
Insulation Class | F F | |
Service factor | 1.00 1.00 | |
Duty Cycle | S1 S1 | |
Starting Method | Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 50.0 dB(A) 54.0 dB(A) | |
Approx. weight³ | 33.0 kg 33.0 kg | |
Impregnation Method | Double impregnation polyester Double impregnation polyester | |
Main terminal box hole | 2xM25x1,5 2xM25x1,5 | |
Shaft Locking Device | Without Without | |
Drain | Stainless Steel, Threaded Stainless Steel, Threaded | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
Grounding Lugs | Double Double | |
Fan Cover material | Steel Steel | |
Tropicalized Painting | Without Without | |
Drip Cover | Without Without | |
Flange | Without Without | |
Bearing type | 6206 ZZ 6206 ZZ | |
NDE bearing | 6205 ZZ 6205 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 |