header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
NDE bearing Seal | V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring | |
Cable Press Material | Sem Sem | |
Frame | L80 L80 | |
Frame Material | Cast Iron Cast Iron | |
Output | 1.1 kW (1.5 HP) 1.1 kW (1.5 HP) | |
Frequency | 50 Hz 60 Hz | |
Efficiency (100% load) | 80.7 82.5 | |
Power factor (100% load) | 0.85 0.84 | |
Rated speed | 2830 rpm 3450 rpm | |
Slip | 5.67 % 4.17 % | |
Rated voltage | 230/400 V 460 V | |
Rated current | 4.02/2.31 A 1.99 A | |
L. R. Amperes | 24.9/14.3 A 14.7 A | |
LRC | 6.2 7.4 | |
No load current | 0.957/0.550 A 0.670 A | |
Rated torque | 0.379 kgfm 0.311 kgfm | |
Locked rotor torque | 270 % 310 % | |
Breakdown torque | 250 % 310 % | |
Locked rotor time | 41s (cold) 23s (hot) 41s (cold) 23s (hot) | |
Moment of inertia (J) | 0.0012 kgm² 0.0012 kgm² | |
Design | N N | |
Insulation Class | F F | |
Service factor | 1.00 1.00 | |
Duty Cycle | S1 S1 | |
Starting Method | Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 59.0 dB(A) 62.0 dB(A) | |
Approx. weight³ | 19.1 kg 19.1 kg | |
Impregnation Method | Double impregnation polyester Double impregnation polyester | |
Main terminal box hole | M20x1,5 M20x1,5 | |
Shaft Locking Device | Without Without | |
Drain | Stainless Steel, Threaded Stainless Steel, Threaded | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
Grounding Lugs | Double Double | |
Fan Cover material | Steel Steel | |
Tropicalized Painting | Without Without | |
Drip Cover | Without Without | |
Flange | Without Without | |
Bearing type | 6204 ZZ 6204 ZZ | |
NDE bearing | 6203 ZZ 6203 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 |