header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
NDE bearing Seal | V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring | |
Cable Press Material | Sem Sem | |
Frame | 63 63 | |
Frame Material | Cast Iron Cast Iron | |
Output | 0.25 kW (0.33 HP) 0.25 kW (0.33 HP) | |
Frequency | 50 Hz 60 Hz | |
Efficiency (100% load) | 66.4 68.0 | |
Power factor (100% load) | 0.77 0.74 | |
Rated speed | 2805 rpm 3415 rpm | |
Slip | 6.50 % 5.14 % | |
Rated voltage | 230/400 V 460 V | |
Rated current | 1.23/0.706 A 0.624 A | |
L. R. Amperes | 5.53/3.18 A 4.12 A | |
LRC | 4.5 6.6 | |
No load current | 0.870/0.500 A 0.400 A | |
Rated torque | 0.087 kgfm 0.071 kgfm | |
Locked rotor torque | 200 % 260 % | |
Breakdown torque | 210 % 270 % | |
Locked rotor time | 30s (cold) 0s (hot) 30s (cold) 0s (hot) | |
Moment of inertia (J) | 0.0002 kgm² 0.0002 kgm² | |
Design | N N | |
Insulation Class | F F | |
Service factor | 1.00 1.00 | |
Duty Cycle | S1 S1 | |
Starting Method | Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 52.0 dB(A) 56.0 dB(A) | |
Approx. weight³ | 7.9 kg 7.9 kg | |
Impregnation Method | Double impregnation polyester Double impregnation polyester | |
Main terminal box hole | M20x1,5 M20x1,5 | |
Shaft Locking Device | Without Without | |
Drain | Stainless Steel, Threaded Stainless Steel, Threaded | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
Grounding Lugs | Double Double | |
Fan Cover material | Steel Steel | |
Tropicalized Painting | Without Without | |
Drip Cover | Without Without | |
Flange | Without Without | |
Bearing type | 6201 ZZ 6201 ZZ | |
NDE bearing | 6201 ZZ 6201 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 |