header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic | |
Screw cap | STAINLESS STEEL AISI 316L | |
NDE bearing Seal | V'Ring | |
DE bearing Seal | V'Ring | |
Frame | 132M/L | |
Frame Material | Cast Iron | |
Output | 7.5 kW (10 HP) | |
Frequency | 50 Hz | |
Efficiency (100% load) | 93.0 | |
Power factor (100% load) | 0.93 | |
Rated speed | 1500 rpm | |
Slip | 0.00 % | |
Rated voltage | 400/690 V | |
Rated current | 12.5/7.25 A | |
L. R. Amperes | 97.5/56.5 A | |
LRC | 7.8 | |
No load current | 2.30/1.33 A | |
Rated torque | 4.87 kgfm | |
Locked rotor torque | 380 % | |
Breakdown torque | 220 % | |
Locked rotor time | 0s (cold) 0s (hot) | |
Moment of inertia (J) | 0.0606 kgm² | |
Insulation Class | F | |
Service factor | 1.00 | |
Duty Cycle | S1 | |
Starting Method | Direct On Line | |
Ambient temperature | -20°C to +40°C | |
Altitude | 1000 m.a.s.l. | |
Degree of Protection | IP55 | |
Enclosure | IC411 - TEFC | |
Mounting | B3T | |
Rotation¹ | Both (CW and CCW) | |
Noise level² | 56.0 dB(A) | |
Approx. weight³ | 88.9 kg | |
Impregnation Method | Dip and Bake Polyester | |
Main terminal box hole | 2xM32x1,5 | |
Shaft Material | SAE 1040/45 Carbon Steel | |
Painting | RAL 6021 207A (ISO 12944 - C3) | |
Grounding Lugs | Single | |
Fan Cover material | Steel | |
Tropicalized Painting | Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C | |
Drip Cover | Without | |
Flange | Without | |
Bearing type | 6308 ZZ | |
NDE bearing | 6207 ZZ | |
Overload protector (phenolic) | Without overload protector | |
Connection Cables Quantity | 6 |