header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic Plastic Plastic | |
Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
Cable Press Material | Sem Sem Sem Sem | |
Frame | 80 80 80 80 | |
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
Output | 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) | |
Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 77.4 77.4 77.4 75.5 | |
Power factor (100% load) | 0.85 0.82 0.79 0.80 | |
Rated speed | 2825 rpm 2845 rpm 2855 rpm 3465 rpm | |
Slip | 5.83 % 5.17 % 4.83 % 3.75 % | |
Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
Rated current | 2.99/1.73 A 2.97/1.71 A 2.96/1.71 A 1.56 A | |
L. R. Amperes | 16.7/9.69 A 17.2/9.92 A 19.2/11.1 A 12.5 A | |
LRC | 5.6 5.8 6.5 8.0 | |
No load current | 1.55/0.900 A 1.74/1.00 A 2.08/1.20 A 0.900 A | |
Rated torque | 0.259 kgfm 0.257 kgfm 0.256 kgfm 0.211 kgfm | |
Locked rotor torque | 240 % 270 % 300 % 330 % | |
Breakdown torque | 240 % 270 % 300 % 330 % | |
Locked rotor time | 30s (cold) 17s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 28s (cold) 16s (hot) | |
Moment of inertia (J) | 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² | |
Design | N N N N | |
Insulation Class | F F F F | |
Service factor | 1.00 1.00 1.00 1.15 | |
Duty Cycle | S1 S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 59.0 dB(A) 59.0 dB(A) 59.0 dB(A) 62.0 dB(A) | |
Approx. weight³ | 12.0 kg 12.0 kg 12.0 kg 12.0 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | Without thread Without thread Without thread Without thread | |
Shaft Locking Device | Without Without Without Without | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) | |
Grounding Lugs | Single Single Single Single | |
Fan Cover material | Steel Steel Steel Steel | |
Tropicalized Painting | Without Without Without Without | |
Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h | |
Drip Cover | Without Without Without Without | |
Flange | Without Without Without Without | |
Bearing type | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ | |
NDE bearing | 6203 ZZ 6203 ZZ 6203 ZZ 6203 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 6 |