header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Without fan Without fan Without fan Without fan | |
Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
Cable Press Material | Sem Sem Sem Sem | |
Frame | 90S 90S 90S 90S | |
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
Output | 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) | |
Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 75.9 75.9 75.9 73.0 | |
Power factor (100% load) | 0.79 0.76 0.72 0.72 | |
Rated speed | 935 rpm 945 rpm 950 rpm 1155 rpm | |
Slip | 6.50 % 5.50 % 5.00 % 3.75 % | |
Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
Rated current | 3.28/1.90 A 3.27/1.88 A 3.30/1.91 A 1.79 A | |
L. R. Amperes | 14.8/8.55 A 14.7/8.46 A 15.5/8.98 A 9.31 A | |
LRC | 4.5 4.5 4.7 5.2 | |
No load current | 1.90/1.10 A 2.26/1.30 A 2.42/1.40 A 1.20 A | |
Rated torque | 0.781 kgfm 0.773 kgfm 0.769 kgfm 0.632 kgfm | |
Locked rotor torque | 190 % 229 % 240 % 260 % | |
Breakdown torque | 190 % 229 % 240 % 260 % | |
Locked rotor time | 41s (cold) 23s (hot) 37s (cold) 21s (hot) 34s (cold) 19s (hot) 41s (cold) 23s (hot) | |
Moment of inertia (J) | 0.0055 kgm² 0.0055 kgm² 0.0055 kgm² 0.0055 kgm² | |
Design | N N N N | |
Insulation Class | F F F F | |
Service factor | 1.00 1.00 1.00 1.15 | |
Duty Cycle | S1 S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 | |
Enclosure | IC418 - TEAO IC418 - TEAO IC418 - TEAO IC418 - TEAO | |
Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 45.0 dB(A) 45.0 dB(A) 45.0 dB(A) 50.0 dB(A) | |
Approx. weight³ | 21.0 kg 21.0 kg 21.0 kg 21.0 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | Without thread Without thread Without thread Without thread | |
Shaft Locking Device | Without Without Without Without | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) | |
Grounding Lugs | Single Single Single Single | |
Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
Tropicalized Painting | Without Without Without Without | |
Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h | |
Drip Cover | Without Without Without Without | |
Flange | Without Without Without Without | |
Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 6 |