text.skipToContent text.skipToNavigation text.skipToFooter

You only have 1 product in your comparison list

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame 90L  90L  90L  90L 
Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Output 0.550 kW  0.550 kW  0.550 kW  0.550 kW 
Frequency 50 Hz  50 Hz  50 Hz  60 Hz 
Efficiency (100% load) 60.0  60.0  59.0  64.5 
Power factor (100% load) 0.70  0.66  0.62  0.61 
Rated speed 665 rpm  675 rpm  680 rpm  830 rpm 
Slip 11.33 %  10.00 %  9.33 %  7.78 % 
Rated voltage 220/380 V  230/400 V  240/415 V  460 V 
Rated current 3.44/1.99 A  3.48/2.00 A  3.61/2.09 A  1.75 A 
L. R. Amperes 11.3/6.57 A  11.5/6.60 A  11.9/6.90 A  6.30 A 
LRC 3.3  3.3  3.3  3.6 
No load current 2.40/1.39 A  2.61/1.50 A  2.97/1.72 A  1.39 A 
Rated torque 0.806 kgfm  0.794 kgfm  0.788 kgfm  0.645 kgfm 
Locked rotor torque 160 %  190 %  210 %  220 % 
Breakdown torque 180 %  200 %  220 %  250 % 
Locked rotor time 45s (cold) 25s (hot)  45s (cold) 25s (hot)  45s (cold) 25s (hot)  45s (cold) 25s (hot) 
Moment of inertia (J) 0.0058 kgm²  0.0058 kgm²  0.0058 kgm²  0.0058 kgm² 
Design
Insulation Class
Service factor 1.00  1.00  1.00  1.00 
Duty Cycle S1  S1  S1  S1 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55  IP55  IP55 
Enclosure IC410 - TEAO  IC410 - TEAO  IC410 - TEAO  IC410 - TEAO 
Mounting B30L(D)  B30L(D)  B30L(D)  B30L(D) 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 44.0 dB(A)  44.0 dB(A)  44.0 dB(A)  48.0 dB(A) 
Approx. weight³ 16.0 kg  16.0 kg  16.0 kg  16.0 kg 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Main terminal box hole Without thread  Without thread  Without thread  Without thread 
Shaft Locking Device Without  Without  Without  Without 
Drain Rubber, automatic  Rubber, automatic  Rubber, automatic  Rubber, automatic 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 9006 207A (ISO 12944 - C2)  RAL 9006 207A (ISO 12944 - C2)  RAL 9006 207A (ISO 12944 - C2)  RAL 9006 207A (ISO 12944 - C2) 
Grounding Lugs Single  Single  Single  Single 
Fan Cover material Without Fan Cover  Without Fan Cover  Without Fan Cover  Without Fan Cover 
Tropicalized Painting Without  Without  Without  Without 
Temperature S2 200°C 2h  200°C 2h  200°C 2h  200°C 2h 
Flange Without  Without  Without  Without 
Bearing type 6205 ZZ   6205 ZZ   6205 ZZ   6205 ZZ  
NDE bearing 6204 ZZ   6204 ZZ   6204 ZZ   6204 ZZ