header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
DE bearing Seal | Lip Seal Lip Seal Lip Seal | |
Cable Press Material | Sem Sem Sem | |
Frame | 90L 90L 90L | |
Frame Material | Cast Iron Cast Iron Cast Iron | |
Output | 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) | |
Frequency | 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 62.4 60.9 66.0 | |
Power factor (100% load) | 0.67 0.59 0.56 | |
Rated speed | 680 rpm 695 rpm 850 rpm | |
Slip | 9.33 % 7.33 % 5.56 % | |
Rated voltage | 220/380 V 240/415 V 460 V | |
Rated current | 2.31/1.34 A 2.47/1.43 A 1.26 A | |
L. R. Amperes | 8.10/4.69 A 8.65/5.00 A 4.66 A | |
LRC | 3.5 3.5 3.7 | |
No load current | 1.90/1.10 A 2.38/1.38 A 1.16 A | |
Rated torque | 0.530 kgfm 0.519 kgfm 0.424 kgfm | |
Locked rotor torque | 180 % 229 % 240 % | |
Breakdown torque | 180 % 229 % 250 % | |
Locked rotor time | 66s (cold) 37s (hot) 66s (cold) 37s (hot) 66s (cold) 37s (hot) | |
Moment of inertia (J) | 0.0044 kgm² 0.0044 kgm² 0.0044 kgm² | |
Design | N N N | |
Insulation Class | F F F | |
Duty Cycle | S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 44.0 dB(A) 44.0 dB(A) 48.0 dB(A) | |
Approx. weight³ | 34.0 kg 34.0 kg 34.0 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | |
Grounding Lugs | Double Double Double | |
Fan Cover material | Steel Steel Steel | |
Tropicalized Painting | Without Without Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
Drip Cover | Without Without Without | |
Flange | Without Without Without | |
Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 |