header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
Cable Press Material | Sem Sem Sem Sem | |
Frame | 71 71 71 71 | |
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
Output | 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) | |
Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 50.6 50.0 48.8 52.5 | |
Power factor (100% load) | 0.53 0.50 0.47 0.44 | |
Rated speed | 660 rpm 675 rpm 680 rpm 840 rpm | |
Slip | 12.00 % 10.00 % 9.33 % 6.67 % | |
Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
Rated current | 1.17/0.680 A 1.20/0.690 A 1.26/0.730 A 0.650 A | |
L. R. Amperes | 2.47/1.43 A 2.64/1.52 A 2.90/1.68 A 1.56 A | |
LRC | 2.1 2.2 2.3 2.4 | |
No load current | 1.04/0.600 A 1.17/0.670 A 1.21/0.700 A 0.610 A | |
Rated torque | 0.177 kgfm 0.173 kgfm 0.172 kgfm 0.139 kgfm | |
Locked rotor torque | 180 % 210 % 229 % 229 % | |
Breakdown torque | 170 % 200 % 220 % 240 % | |
Locked rotor time | 309s (cold) 172s (hot) 309s (cold) 172s (hot) 266s (cold) 148s (hot) 309s (cold) 172s (hot) | |
Moment of inertia (J) | 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² | |
Design | N N N N | |
Insulation Class | F F F F | |
Service factor | 1.00 1.00 1.00 1.00 | |
Duty Cycle | S1 S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 41.0 dB(A) 41.0 dB(A) 41.0 dB(A) 45.0 dB(A) | |
Approx. weight³ | 10.0 kg 10.0 kg 10.0 kg 10.0 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | 2xM20x1,5 2xM20x1,5 2xM20x1,5 2xM20x1,5 | |
Shaft Locking Device | Without Without Without Without | |
Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 205P (ISO 12944 - C3) RAL 5009 205P (ISO 12944 - C3) RAL 5009 205P (ISO 12944 - C3) RAL 5009 205P (ISO 12944 - C3) | |
Grounding Lugs | Double Double Double Double | |
Fan Cover material | Steel Steel Steel Steel | |
Tropicalized Painting | Without Without Without Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
Drip Cover | Without Without Without Without | |
Flange | Without Without Without Without | |
Bearing type | 6202 ZZ 6202 ZZ 6202 ZZ 6202 ZZ | |
NDE bearing | 6202 ZZ 6202 ZZ 6202 ZZ 6202 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 6 |