header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
Cable Press Material | Sem Sem Sem Sem | |
Frame | 63 63 63 63 | |
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
Output | 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) 0.12 kW (0.16 HP) | |
Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 52.9 52.0 50.7 52.5 | |
Power factor (100% load) | 0.67 0.63 0.59 0.56 | |
Rated speed | 895 rpm 905 rpm 910 rpm 1115 rpm | |
Slip | 10.50 % 9.50 % 9.00 % 7.08 % | |
Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
Rated current | 0.888/0.514 A 0.920/0.529 A 0.965/0.558 A 0.512 A | |
L. R. Amperes | 2.66/1.54 A 2.76/1.59 A 2.89/1.67 A 1.59 A | |
LRC | 3.0 3.0 3.0 3.1 | |
No load current | 0.605/0.350 A 0.696/0.400 A 0.761/0.440 A 0.360 A | |
Rated torque | 0.131 kgfm 0.129 kgfm 0.128 kgfm 0.105 kgfm | |
Locked rotor torque | 170 % 190 % 210 % 220 % | |
Breakdown torque | 180 % 200 % 220 % 250 % | |
Locked rotor time | 93s (cold) 52s (hot) 93s (cold) 52s (hot) 93s (cold) 52s (hot) 93s (cold) 52s (hot) | |
Moment of inertia (J) | 0.0006 kgm² 0.0006 kgm² 0.0006 kgm² 0.0006 kgm² | |
Design | N N N N | |
Insulation Class | F F F F | |
Service factor | 1.00 1.00 1.00 1.00 | |
Duty Cycle | S1 S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 43.0 dB(A) 43.0 dB(A) 43.0 dB(A) 47.0 dB(A) | |
Approx. weight³ | 7.0 kg 7.0 kg 7.0 kg 7.0 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | 2xM20x1,5 2xM20x1,5 2xM20x1,5 2xM20x1,5 | |
Shaft Locking Device | Without Without Without Without | |
Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 205P (ISO 12944 - C3) RAL 5009 205P (ISO 12944 - C3) RAL 5009 205P (ISO 12944 - C3) RAL 5009 205P (ISO 12944 - C3) | |
Grounding Lugs | Double Double Double Double | |
Fan Cover material | Steel Steel Steel Steel | |
Tropicalized Painting | Without Without Without Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
Drip Cover | Without Without Without Without | |
Flange | Without Without Without Without | |
Bearing type | 6201 ZZ 6201 ZZ 6201 ZZ 6201 ZZ | |
NDE bearing | 6201 ZZ 6201 ZZ 6201 ZZ 6201 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 6 |