header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
DE bearing Seal | Lip Seal Lip Seal Lip Seal | |
Cable Press Material | Sem Sem Sem | |
Frame | 90S 90S 90S | |
Frame Material | Cast Iron Cast Iron Cast Iron | |
Output | 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) | |
Frequency | 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 73.5 73.0 72.8 | |
Power factor (100% load) | 0.86 0.82 0.83 | |
Rated speed | 2890 rpm 2915 rpm 3515 rpm | |
Slip | 3.67 % 2.83 % 2.36 % | |
Rated voltage | 220/380 V 240/415 V 460 V | |
Rated current | 2.28/1.32 A 2.21/1.28 A 1.14 A | |
L. R. Amperes | 16.0/9.24 A 17.3/9.98 A 9.69 A | |
LRC | 7.0 7.8 8.5 | |
No load current | 0.760/0.440 A 0.865/0.500 A 0.460 A | |
Rated torque | 0.185 kgfm 0.184 kgfm 0.152 kgfm | |
Locked rotor torque | 260 % 330 % 330 % | |
Breakdown torque | 290 % 360 % 400 % | |
Locked rotor time | 106s (cold) 59s (hot) 88s (cold) 49s (hot) 90s (cold) 50s (hot) | |
Moment of inertia (J) | 0.0018 kgm² 0.0018 kgm² 0.0018 kgm² | |
Design | N N N | |
Insulation Class | F F F | |
Duty Cycle | S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B3T B3T B3T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 64.0 dB(A) 64.0 dB(A) 68.0 dB(A) | |
Approx. weight³ | 32.0 kg 32.0 kg 32.0 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) | |
Grounding Lugs | Double Double Double | |
Fan Cover material | Steel Steel Steel | |
Tropicalized Painting | Without Without Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
Drip Cover | Without Without Without | |
Flange | Without Without Without | |
Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 |