header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
DE bearing Seal | Lip Seal Lip Seal Lip Seal | |
Cable Press Material | Sem Sem Sem | |
Frame | 90S 90S 90S | |
Frame Material | Cast Iron Cast Iron Cast Iron | |
Output | 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) | |
Frequency | 50 Hz 50 Hz 60 Hz | |
Efficiency (100% load) | 74.0 74.0 78.0 | |
Power factor (100% load) | 0.79 0.74 0.76 | |
Rated speed | 1450 rpm 1460 rpm 1760 rpm | |
Slip | 3.33 % 2.67 % 2.22 % | |
Rated voltage | 220/380 V 240/415 V 460 V | |
Rated current | 3.37/1.95 A 3.30/1.91 A 1.59 A | |
L. R. Amperes | 21.9/12.7 A 21.5/12.4 A 11.0 A | |
LRC | 6.5 6.5 6.9 | |
No load current | 1.71/0.990 A 2.05/1.19 A 1.02 A | |
Rated torque | 0.504 kgfm 0.500 kgfm 0.415 kgfm | |
Locked rotor torque | 200 % 250 % 260 % | |
Breakdown torque | 260 % 300 % 340 % | |
Locked rotor time | 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) | |
Moment of inertia (J) | 0.0038 kgm² 0.0038 kgm² 0.0038 kgm² | |
Design | N N N | |
Insulation Class | F F F | |
Duty Cycle | S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B35T B35T B35T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 49.0 dB(A) 49.0 dB(A) 51.0 dB(A) | |
Approx. weight³ | 33.1 kg 33.1 kg 33.1 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) | |
Grounding Lugs | Double Double Double | |
Fan Cover material | Steel Steel Steel | |
Tropicalized Painting | Without Without Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
Drip Cover | Without Without Without | |
Flange | FF FF FF | |
Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 |