header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Fan material | Plastic Plastic Plastic Plastic | |
Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
DE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
Cable Press Material | Sem Sem Sem Sem | |
Frame | 90S 90S 90S 90S | |
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
Output | 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) | |
Frequency | 50 Hz 50 Hz 60 Hz Hz | |
Efficiency (100% load) | 76.0 76.0 75.4 76.0 | |
Power factor (100% load) | 0.71 0.63 0.64 0.71 | |
Rated speed | 1465 rpm 1470 rpm 1770 rpm rpm | |
Slip | 2.33 % 2.00 % 1.67 % % | |
Rated voltage | 220/380 V 240/415 V 460 V V | |
Rated current | 2.68/1.55 A 2.77/1.60 A 1.43 A A | |
L. R. Amperes | 17.1/9.92 A 18.5/10.7 A 11.2 A A | |
LRC | 6.4 6.7 7.8 7.8 | |
No load current | 2.04/1.18 A 2.59/1.50 A 1.20 A A | |
Rated torque | 0.366 kgfm 0.364 kgfm 0.303 kgfm kgfm | |
Locked rotor torque | 200 % 240 % 280 % % | |
Breakdown torque | 270 % 370 % 450 % % | |
Locked rotor time | 28s (cold) 0s (hot) 23s (cold) 0s (hot) 23s (cold) 0s (hot) | |
Moment of inertia (J) | 0.0038 kgm² 0.0038 kgm² 0.0038 kgm² 0.0038 kgm² | |
Design | N N N N | |
Insulation Class | F F F F | |
Duty Cycle | S1 S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | B35T B35T B35T B35T | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 49.0 dB(A) 49.0 dB(A) 51.0 dB(A) dB(A) | |
Approx. weight³ | 32.8 kg 32.8 kg 32.8 kg 32.8 kg | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 M25x1,5 | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) RAL 5010 202P (ISO 12944 - C4) | |
Grounding Lugs | Double Double Double Double | |
Fan Cover material | Steel Steel Steel Steel | |
Tropicalized Painting | Without Without Without Without | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
Drip Cover | Without Without Without Without | |
Flange | FF FF FF FF | |
Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 6 |