header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W40 motor line meets or exceeds the energy efficiency requirements of EPAct, and it is certified by the Energy Department with Conformance Certificate number CC029A.
The W40 Medium Voltage motor features an entirely new concept, offering low noise levels, improved mechanical stiffness and heat dissipation for applications in environments where dirt and humidity are minimal.
Standard | NEMA MG-1 |
---|---|
Frequency | 60 Hz |
Voltage | 4160 V |
Number of poles | 4 |
Degree of Protection | IP23 |
Synchronous speed | 1800 rpm |
Output rating | 350 HP |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | F-1 |
Terminal box¹ | Left position |
Enclosure | IC01 - ODP |