header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 Medium Voltage Motors take advantage of the same achieved key objectives introduced with the LV motors line, but supplied with voltages between 1,1kV up to 6,6kV:
- Reduction noise and vibrations levels
- Increased energy efficiencies by using the same ventilation system and bearings
- Easy maintenance
- Flexible and modular design
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 3300 V |
Number of poles | 8 |
Degree of Protection | IP55 |
Synchronous speed | 750 rpm |
Output rating | 110 kW |
---|---|
Mounting | Footless |
Flange | C |
Mounting | B14T |
Terminal box¹ | Top |
Enclosure | IC411 - TEFC |