text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
HGF 132 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045506

 Loading...

HGF 160 kW 4P 315L/A/B 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 11417699

 Loading...

HGF 160 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045507

 Loading...

HGF 160 kW 6P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046486

 Loading...

HGF 160 kW 8P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045567

 Loading...

HGF 160 kW 8P 355L/A/B 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046502

 Loading...

HGF 185 kW 4P 315L/A/B 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 11417065

 Loading...

HGF 185 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045558

 Loading...

HGF 185 kW 6P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046498

 Loading...

HGF 185 kW 8P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045609

 Loading...

HGF 185 kW 8P 355C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046505

 Loading...

HGF 200 kW 2P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045359

 Loading...

HGF 200 kW 2P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046424

 Loading...

HGF 200 kW 4P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 11503096

 Loading...

HGF 200 kW 4P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 11417111

 Loading...

HGF 200 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045559

 Loading...

HGF 200 kW 6P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046499

 Loading...

HGF 200 kW 8P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045611

 Loading...

HGF 200 kW 8P 355C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13046507

 Loading...

HGF 220 kW 2P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13045360

 Loading...

Showing 1 - 20 Register of 98 Found