text.skipToContent text.skipToNavigation text.skipToFooter

HGF 200 kW 2P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E)

Product: 13045359

The HGF motors stand out for their high performance and low maintenance costs. They are robust and ideal for operation in the severest industrial applications that require high mechanical strength and durability.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 3300 V
Number of poles 2
Degree of Protection IP55
Synchronous speed 3000 rpm
Output rating 200 kW
Mounting Foot-mounted
Flange Without
Mounting B3R(E)
Terminal box¹ Right position
Enclosure IC411 - TEFC

 Loading...

Product details

Electric Motors

Frame 315C/D/E
Output 200 kW
Number of Poles 2
Frequency 50 Hz
Rated speed 2978 rpm
Slip 0.73 %
Rated voltage 3300 V
Rated current 41.6 A
L. R. Amperes 250 A
LRC 6.0
No load current 10.0 A
Rated torque 473 ft.lb
Locked rotor torque 100 %
Breakdown torque 220 %
Locked rotor time 36s (cold) 20s (hot)
Moment of inertia (J) 80.7 sq.ft.lb
Insulation Class F
Service factor 1.00
Temperature rise 80 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC411 - TEFC
Mounting B3R(E)
Rotation¹ CW
Noise level² 75.0 dB(A)
Approx. weight³ 3861 lb
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
94.0  94.6  94.6 

Power factor

50% 75% 100%
0.83  0.88  0.89 

Features

Frame Material Cast Iron 
Impregnation Method Vacuum Pressure Impregnation (VPI) 
Regreasing System At Drive end and Non-drive end 
Space Heater Voltage 110-127/200-240 V 
Main terminal box hole M63x1,5 
Terminal Block HGF Connection Pins 
Accessories Terminal Box With 
Shaft Locking Device With 
Drain Rubber, automatic 
Shaft Material SAE 4140 Carbon Steel 
Painting RAL 5009 214P (ISO 12944 - C5 I and C5 M) 
Grounding Lugs Double 
Fan Cover material Cast Iron 
Tropicalized Painting Without 
Fan material Aluminum 
Bearing cap Yes- Bearing Cap 
Winding thermal protection PT100 - 3 wires 2 per phase  
Bearing thermal protection PT100 - 3 wires 1 on DE bearing 
PT100 - 3 wires 1 on NDE bearing 
Balancing Method 1/2 Key 
Drip Cover Without 

 Loading...

 Loading...

Bearing details

  Drive End Non Drive End
Bearing type 6314 C3  6314 C3 
Sealing Taconite Labyrinth  Taconite Labyrinth 
Lubrication interval 4500 h  4500 h 
Lubricant amount 27 g  27 g 
Grease Type Mobil Polyrex EM 

Foundation loads

Max. traction Max. compression
568 lb  4429 lb