text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22 Fan and Exhaust 400°C 2h 0.4/1.6 kW 8/4P 90L 3Ph 400 V 50 Hz IC410 - TEAO - B30L(D) 13487626

 Loading...

W22 Fan and Exhaust 400°C 2h 0.55/2.2 kW 8/4P 100L 3Ph 400 V 50 Hz IC410 - TEAO - B30L(D) 13487627

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.18 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982728

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.18 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988635

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.25 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982730

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.25 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988636

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.37 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982691

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.37 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988513

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982732

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988637

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982668

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988456

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.55 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982695

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.55 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988515

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.55 kW 8P 90L 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982734

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.55 kW 8P 90L 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988648

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982612

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988382

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12982671

 Loading...

W22 Fan and Exhaust 400°C 2h IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12988457

 Loading...

Showing 1 - 20 Register of 390 Found