text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22 Fan and Exhaust 300°C 1h IE1 0.18 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981209

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.25 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981211

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.37 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981164

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.37 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987825

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981213

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981106

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987814

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.55 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981188

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.55 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987848

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.55 kW 8P 90L 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981214

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981101

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987600

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981128

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987815

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.75 kW 6P 90S 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987852

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 0.75 kW 8P 100L 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981216

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 1.1 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981102

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 1.1 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987603

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 1.1 kW 4P 90S 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12981132

 Loading...

W22 Fan and Exhaust 300°C 1h IE1 1.1 kW 4P 90S 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987817

 Loading...

Showing 1 - 20 Register of 390 Found