text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22 Fan and Exhaust 200°C 2h IE1 0.18 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980672

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.18 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987077

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.25 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980674

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.25 kW 8P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987100

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.37 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980647

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.37 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987008

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980676

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987102

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980611

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12986931

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980649

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 6P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987011

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 8P 90L 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980698

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.55 kW 8P 90L 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987104

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980524

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12986826

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980613

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12986934

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.75 kW 6P 90S 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D) 12980652

 Loading...

W22 Fan and Exhaust 200°C 2h IE1 0.75 kW 6P 90S 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B30L(D) 12987014

 Loading...

Showing 1 - 20 Register of 405 Found