text.skipToContent text.skipToNavigation text.skipToFooter

W22 Fan and Exhaust 200°C 2h IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//460 V 50 Hz IC410 - TEAO - B30L(D)

Product: 12980676

The ideal motor to operate in smoke and heat exhaust systems. Ensures fast smoke and heat extraction, besides delaying the propagation of fire, allowing free access to the emergency exits. It meets the IE1 efficiency level according to IEC 60034-30-1.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 220-240/380-415//460 V
Number of poles 8
Degree of Protection IP55
Synchronous speed 750 rpm
Output rating 0.37 kW
Mounting Pad mounted
Flange Without
Mounting B30L(D)
Terminal box¹ Left position
Enclosure IC410 - TEAO

 Loading...

Product details

Electric Motors

Frame 90S
Output 0.37 kW
Number of Poles 8
Frequency 50 Hz
Rated speed 680 rpm
Slip 9.33 %
Rated voltage 220/380 V
Rated current 2.52/1.46 A
L. R. Amperes 7.57/4.38 A
LRC 3.0
No load current 1.94/1.12 A
Rated torque 0.530 kgfm
Locked rotor torque 160 %
Breakdown torque 160 %
Locked rotor time 57s (cold) 32s (hot)
Moment of inertia (J) 0.0038 kgm²
Design N
Insulation Class F
Service factor 1.00
Temperature rise 80 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC410 - TEAO
Mounting B30L(D)
Rotation¹ Both (CW and CCW)
Noise level² 44.0 dB(A)
Approx. weight³ 15.0 kg
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
54.4  55.0  55.8 

Power factor

50% 75% 100%
0.48  0.60  0.69 
Frame 90S
Output 0.37 kW
Number of Poles 8
Frequency 50 Hz
Rated speed 685 rpm
Slip 8.67 %
Rated voltage 230/400 V
Rated current 2.61/1.50 A
L. R. Amperes 7.83/4.50 A
LRC 3.0
No load current 2.26/1.30 A
Rated torque 0.526 kgfm
Locked rotor torque 190 %
Breakdown torque 180 %
Locked rotor time 57s (cold) 32s (hot)
Moment of inertia (J) 0.0038 kgm²
Design N
Insulation Class F
Service factor 1.00
Temperature rise 80 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC410 - TEAO
Mounting B30L(D)
Rotation¹ Both (CW and CCW)
Noise level² 44.0 dB(A)
Approx. weight³ 15.0 kg
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
50.6  55.0  55.8 

Power factor

50% 75% 100%
0.44  0.55  0.64 
Frame 90S
Output 0.37 kW
Number of Poles 8
Frequency 50 Hz
Rated speed 690 rpm
Slip 8.00 %
Rated voltage 240/415 V
Rated current 2.61/1.51 A
L. R. Amperes 7.83/4.53 A
LRC 3.0
No load current 2.49/1.44 A
Rated torque 0.522 kgfm
Locked rotor torque 210 %
Breakdown torque 200 %
Locked rotor time 57s (cold) 32s (hot)
Moment of inertia (J) 0.0038 kgm²
Design N
Insulation Class F
Service factor 1.00
Temperature rise 80 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC410 - TEAO
Mounting B30L(D)
Rotation¹ Both (CW and CCW)
Noise level² 44.0 dB(A)
Approx. weight³ 15.0 kg
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
46.6  55.0  55.8 

Power factor

50% 75% 100%
0.41  0.51  0.61 
Frame 90S
Output 0.37 kW
Number of Poles 8
Frequency 60 Hz
Rated speed 845 rpm
Slip 6.11 %
Rated voltage 460 V
Rated current 1.37 A
L. R. Amperes 4.38 A
LRC 3.2
No load current 1.16 A
Rated torque 0.426 kgfm
Locked rotor torque 220 %
Breakdown torque 229 %
Locked rotor time 57s (cold) 32s (hot)
Moment of inertia (J) 0.0038 kgm²
Design N
Insulation Class F
Service factor 1.00
Temperature rise 80 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC410 - TEAO
Mounting B30L(D)
Rotation¹ Both (CW and CCW)
Noise level² 48.0 dB(A)
Approx. weight³ 15.0 kg
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
53.0  57.0  57.5 

Power factor

50% 75% 100%
0.40  0.50  0.59 

Features

Frame Material Cast Iron 
Impregnation Method Dip and Bake Polyester 
Main terminal box hole Without thread 
Terminal Block Without 
Shaft Locking Device Without 
Drain Rubber, automatic 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 9006 207A (ISO 12944 - C2) 
Grounding Lugs Single 
Fan Cover material Without Fan Cover 
Tropicalized Painting Without 
Fan material Without fan 
Bearing cap No-Without Bearing Cap 
Temperature S2 200°C 2h 
Balancing Method 1/2 Key 
Drip Cover Without 

 Loading...

 Loading...

 Loading...

 Loading...

 Loading...

Bearing details

  Drive End Non Drive End
Bearing type 6205 ZZ   6204 ZZ  
Sealing V'Ring  V'Ring 
Lubrication interval
Lubricant amount
Grease Type Mobil Polyrex EM 

Foundation loads

Max. traction Max. compression
20 kgf  35 kgf