text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
Non Sparking (Exn) 1.1 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10829758

 Loading...

Non Sparking (Exn) 1.5 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10064351

 Loading...

Non Sparking (Exn) 11 kW 2P 160M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B5T 11477920

 Loading...

Non Sparking (Exn) 2.2 kW 2P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 11052466

 Loading...

Non Sparking (Exn) 200 kW 4P 355M/L 3Ph 400/690 V 50 Hz IC411 - TEFC - B3T 10345591

 Loading...

Non Sparking (Exn) 22 kW 6P 200L 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 10672010

 Loading...

Non Sparking (Exn) 3 kW 2P 100L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B5T 11477921

 Loading...

Non Sparking (Exn) 3 kW 4P 100L 3Ph 400/690 V 50 Hz IC411 - TEFC - B3T 11050936

 Loading...

Non Sparking (Exn) 37 kW 6P 250S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 10565955

 Loading...

Non Sparking (Exn) 45 kW 2P 225S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 10565941

 Loading...

Non Sparking (Exn) 45 kW 4P 225S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 10565956

 Loading...

Non Sparking (Exn) 5.5 kW 2P 132S 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 10565900

 Loading...

Non Sparking (Exn) 55 kW 4P 250S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 10565951

 Loading...

Non Sparking (Exn) 7.5 kW 2P 132S 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B5T 11285169

 Loading...

14 Registers Found