text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
HGF Non-Sparking 160 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046904

 Loading...

HGF Non-Sparking 160 kW 6P 315C/D/E 3Ph 400 V 50 Hz IC411 - TEFC - B3R(E) 13047328

 Loading...

HGF Non-Sparking 160 kW 6P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047160

 Loading...

HGF Non-Sparking 160 kW 8P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046953

 Loading...

HGF Non-Sparking 160 kW 8P 315C/D/E 3Ph 400 V 50 Hz IC411 - TEFC - B3R(E) 13047337

 Loading...

HGF Non-Sparking 160 kW 8P 355L/A/B 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047192

 Loading...

HGF Non-Sparking 185 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046906

 Loading...

HGF Non-Sparking 185 kW 6P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047163

 Loading...

HGF Non-Sparking 185 kW 8P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046957

 Loading...

HGF Non-Sparking 185 kW 8P 355C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047193

 Loading...

HGF Non-Sparking 200 kW 2P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046821

 Loading...

HGF Non-Sparking 200 kW 2P 315C/D/E 3Ph 400 V 50 Hz IC411 - TEFC - B3R(E) 12799188

 Loading...

HGF Non-Sparking 200 kW 2P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047045

 Loading...

HGF Non-Sparking 200 kW 4P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046900

 Loading...

HGF Non-Sparking 200 kW 4P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047087

 Loading...

HGF Non-Sparking 200 kW 6P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046928

 Loading...

HGF Non-Sparking 200 kW 6P 315C/D/E 3Ph 400 V 50 Hz IC411 - TEFC - B3R(E) 13047330

 Loading...

HGF Non-Sparking 200 kW 6P 315C/D/E 3Ph 6600 V 50 Hz IC411 - TEFC - B3R(E) 13047165

 Loading...

HGF Non-Sparking 200 kW 8P 315C/D/E 3Ph 3300 V 50 Hz IC411 - TEFC - B3R(E) 13046969

 Loading...

HGF Non-Sparking 200 kW 8P 315C/D/E 3Ph 400 V 50 Hz IC411 - TEFC - B3R(E) 13047349

 Loading...

Showing 1 - 20 Register of 112 Found