text.skipToContent text.skipToNavigation text.skipToFooter

W22Xe IE2 1.1 kW 4P 90S 3Ph 230/400//460 V 50 Hz IC411 - TEFC - B3T

Product: 14503899
W22Xe “Ex eb” Increased Safety motors are certified for installation in hazardous areas defined as Zone 1 and, optionally, “Ex tb”, Zone 21.
Increased Safety “Ex eb” motors are designed to prevent the occurrence in operation (including starting & locked rotor conditions) of rcs, sparks and excessive overheating of all inner and outer surfaces of the machine which could reach the self ignition temperature of the surrounding potentially explosive atmosphere.
Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 230/400//460 V
Number of poles 4
Degree of Protection IP55
Synchronous speed 1500 rpm
Output rating 1.1 kW
Mounting Foot-mounted
Flange Without
Mounting B3T
Terminal box¹ Top
Enclosure IC411 - TEFC

 Loading...

Product details

Electric Motors

Frame 90S
Output 1.1 kW
Number of Poles 4
Frequency 50 Hz
Rated speed 1455 rpm
Slip 3.00 %
Rated voltage 230/400 V
Rated current 4.30/2.47 A
L. R. Amperes 30.1/17.3 A
LRC 7.0
No load current 2.61/1.50 A
Rated torque 0.736 kgfm
Locked rotor torque 250 %
Breakdown torque 330 %
Locked rotor time 30s (cold) 17s (hot)
Moment of inertia (J) 0.0055 kgm²
Design N
Insulation Class F
Service factor 1.00
Temperature rise 70 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC411 - TEFC
Mounting B3T
Rotation¹ Both (CW and CCW)
Noise level² 49.0 dB(A)
Approx. weight³ 0.0 kg
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
80.9  82.4  82.4 

Power factor

50% 75% 100%
0.59  0.72  0.78 
Frame 90S
Output 1.1 kW
Number of Poles 4
Frequency 60 Hz
Rated speed 1760 rpm
Slip 2.22 %
Rated voltage 460 V
Rated current 2.19 A
L. R. Amperes 18.6 A
LRC 8.5
No load current 1.40 A
Rated torque 0.609 kgfm
Locked rotor torque 290 %
Breakdown torque 390 %
Locked rotor time 30s (cold) 17s (hot)
Moment of inertia (J) 0.0055 kgm²
Design N
Insulation Class F
Service factor 1.00
Temperature rise 70 K
Duty Cycle S1
Starting Method Direct On Line
Ambient temperature -20°C to +40°C
Altitude 1000 m.a.s.l.
Degree of Protection IP55
Enclosure IC411 - TEFC
Mounting B3T
Rotation¹ Both (CW and CCW)
Noise level² 51.0 dB(A)
Approx. weight³ 0.0 kg
(1) Looking the motor from the shaft end.; (2) Measured at 1m and with tolerance of +3dB(A).; (3) Approximate weight, subject to be changed after manufacturing process.; (4) At 100% of full load.

Efficiency

50% 75% 100%
77.7  81.7  84.2 

Power factor

50% 75% 100%
0.57  0.70  0.75 

Features

Frame Material Cast Iron 
Impregnation Method Double impregnation polyester 
Main terminal box hole M25x1,5 
Terminal Block Increased Safety 
Shaft Locking Device Without 
Drain Stainless Steel, Threaded 
Shaft Material SAE 1040/45 Carbon Steel 
Painting  
Grounding Lugs Double 
Fan Cover material Rolled Steel 
Tropicalized Painting Without 
Fan material Plastic 
Bearing cap No-Without Bearing Cap 
Bolt Material Carbon Steel 
Balancing Method 1/2 Key 
Drip Cover Without 

 Loading...

 Loading...

 Loading...

Bearing details

  Drive End Non Drive End
Bearing type 6205 ZZ   6204 ZZ  
Sealing V'Ring  V'Ring 
Lubrication interval
Lubricant amount
Grease Type Mobil Polyrex EM 

Foundation loads

Max. traction Max. compression
67 kgf  67 kgf