text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xd IE1 0.25 kW 4P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383466

 Loading...

W22Xd IE1 0.25 kW 4P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215616

 Loading...

W22Xd IE1 0.37 kW 2P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383201

 Loading...

W22Xd IE1 0.37 kW 2P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215611

 Loading...

W22Xd IE1 0.37 kW 4P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383467

 Loading...

W22Xd IE1 0.37 kW 4P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215617

 Loading...

W22Xd IE1 0.55 kW 2P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383202

 Loading...

W22Xd IE1 0.55 kW 2P 71 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215613

 Loading...

W22Xd IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B35T 13215668

 Loading...

W22Xd IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383500

 Loading...

W22Xd IE1 0.55 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215628

 Loading...

W22Xd IE1 0.55 kW 4P 90S/L 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13346726

 Loading...

W22Xd IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B35T 13215634

 Loading...

W22Xd IE1 0.75 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383203

 Loading...

W22Xd IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B35T 13215670

 Loading...

W22Xd IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383501

 Loading...

W22Xd IE1 0.75 kW 4P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215629

 Loading...

W22Xd IE1 1.1 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B35T 13215636

 Loading...

W22Xd IE1 1.1 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B3T 12383205

 Loading...

W22Xd IE1 1.1 kW 2P 80 3Ph 220-240/380-415//460 V 50 Hz IC411 - TEFC - B5T 13215615

 Loading...

Showing 1 - 20 Register of 152 Found