text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W21 Flameproof Motor 0.37 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12602437

 Loading...

W21 Flameproof Motor 0.37 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B35T 13565039

 Loading...

W21 Flameproof Motor 0.37 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 11335434

 Loading...

W21 Flameproof Motor 0.37 kW 6P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 11976880

 Loading...

W21 Flameproof Motor 0.37 kW 8P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12975753

 Loading...

W21 Flameproof Motor 0.55 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 11472769

 Loading...

W21 Flameproof Motor 0.55 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B35T 11205429

 Loading...

W21 Flameproof Motor 0.55 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B35T 11300200

 Loading...

W21 Flameproof Motor 0.55 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10063555

 Loading...

W21 Flameproof Motor 0.55 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B5T 11849764

 Loading...

W21 Flameproof Motor 0.55 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B5T 13562483

 Loading...

W21 Flameproof Motor 0.55 kW 6P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12975741

 Loading...

W21 Flameproof Motor 0.55 kW 8P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12655249

 Loading...

W21 Flameproof Motor 0.75 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10083150

 Loading...

W21 Flameproof Motor 0.75 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10855649

 Loading...

W21 Flameproof Motor 0.75 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B5T 10699336

 Loading...

W21 Flameproof Motor 0.75 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B35T 11205430

 Loading...

W21 Flameproof Motor 0.75 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 11204579

 Loading...

W21 Flameproof Motor 0.75 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10476115

 Loading...

W21 Flameproof Motor 0.75 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 10701043

 Loading...

Showing 1 - 20 Register of 457 Found