header.link.backto My Account
Selected products were added to comparison
See products on comparison page
W21Xdb is an explosion-proof motor especially designed to operate in environments with the presence of explosive atmospheres. It has robust construction, a flame retention system with gaps between the parts carefully designed, accurate machining on the terminal box and screws with high mechanical strength. It meets the requirements of explosive atmospheres like Zone 1 and Zone 2.
The W21Xdb comply with the efficiency level, specified by IEC 60034-30-1.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 220-240/380-415//440-460 V |
Number of poles | 4 |
Degree of Protection | IP55 |
Synchronous speed | 1500 rpm |
Output rating | 1.5 kW |
---|---|
Mounting | Footless |
Flange | FF |
Mounting | B5T |
Terminal box¹ | Top |
Enclosure | IC411 - TEFC |