text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xtb IE1 0.18 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12383558

 Loading...

W22Xtb IE1 0.18 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382196

 Loading...

W22Xtb IE1 0.18 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382545

 Loading...

W22Xtb IE1 0.18 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382670

 Loading...

W22Xtb IE1 0.25 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382159

 Loading...

W22Xtb IE1 0.25 kW 4P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382160

 Loading...

W22Xtb IE1 0.25 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382546

 Loading...

W22Xtb IE1 0.25 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382672

 Loading...

W22Xtb IE1 0.37 kW 2P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381592

 Loading...

W22Xtb IE1 0.37 kW 4P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382162

 Loading...

W22Xtb IE1 0.37 kW 6P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382547

 Loading...

W22Xtb IE1 0.37 kW 8P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382674

 Loading...

W22Xtb IE1 0.55 kW 2P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381593

 Loading...

W22Xtb IE1 0.55 kW 4P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382163

 Loading...

W22Xtb IE1 0.55 kW 6P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382578

 Loading...

W22Xtb IE1 0.55 kW 8P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382677

 Loading...

W22Xtb IE1 0.75 kW 2P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381596

 Loading...

W22Xtb IE1 0.75 kW 4P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382197

 Loading...

W22Xtb IE1 0.75 kW 6P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382579

 Loading...

W22Xtb IE1 0.75 kW 8P 100L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382728

 Loading...

Showing 1 - 20 Register of 355 Found