text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xtb IE3 0.75 kW 2P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861701

 Loading...

W22Xtb IE3 0.75 kW 4P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861901

 Loading...

W22Xtb IE3 0.75 kW 6P L90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12862117

 Loading...

W22Xtb IE3 0.75 kW 8P 100L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12862298

 Loading...

W22Xtb IE3 1.1 kW 2P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861702

 Loading...

W22Xtb IE3 1.1 kW 4P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861903

 Loading...

W22Xtb IE3 1.1 kW 6P 112M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12864528

 Loading...

W22Xtb IE3 1.1 kW 8P 100L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12862299

 Loading...

W22Xtb IE3 1.5 kW 2P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861703

 Loading...

W22Xtb IE3 1.5 kW 4P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861904

 Loading...

W22Xtb IE3 1.5 kW 6P 112M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12864529

 Loading...

W22Xtb IE3 1.5 kW 8P 112M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12862300

 Loading...

W22Xtb IE3 11 kW 2P 160M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12861732

 Loading...

W22Xtb IE3 11 kW 4P 160M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12861986

 Loading...

W22Xtb IE3 11 kW 6P 160L 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12862192

 Loading...

W22Xtb IE3 11 kW 8P 180L 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12862307

 Loading...

W22Xtb IE3 110 kW 2P 315S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12861777

 Loading...

W22Xtb IE3 110 kW 4P 315S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12862056

 Loading...

W22Xtb IE3 110 kW 6P 315S/M 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12862235

 Loading...

W22Xtb IE3 110 kW 8P 315L 3Ph 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T 12862327

 Loading...

Showing 1 - 20 Register of 110 Found