text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xtb IE2 0.12 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382505

 Loading...

W22Xtb IE2 0.12 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12434483

 Loading...

W22Xtb IE2 0.18 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12434391

 Loading...

W22Xtb IE2 0.18 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12434485

 Loading...

W22Xtb IE2 0.18 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382795

 Loading...

W22Xtb IE2 0.18 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382848

 Loading...

W22Xtb IE2 0.25 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12434392

 Loading...

W22Xtb IE2 0.25 kW 4P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382666

 Loading...

W22Xtb IE2 0.25 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382796

 Loading...

W22Xtb IE2 0.25 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382849

 Loading...

W22Xtb IE2 0.37 kW 2P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382590

 Loading...

W22Xtb IE2 0.37 kW 4P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382667

 Loading...

W22Xtb IE2 0.37 kW 6P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382797

 Loading...

W22Xtb IE2 0.37 kW 8P 90S 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382850

 Loading...

W22Xtb IE2 0.55 kW 2P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382591

 Loading...

W22Xtb IE2 0.55 kW 4P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382718

 Loading...

W22Xtb IE2 0.55 kW 6P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382818

 Loading...

W22Xtb IE2 0.55 kW 8P 90L 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382851

 Loading...

W22Xtb IE2 0.75 kW 2P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382592

 Loading...

W22Xtb IE2 0.75 kW 4P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12382719

 Loading...

Showing 1 - 20 Register of 120 Found