text.skipToContent text.skipToNavigation text.skipToFooter

Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xn IE1 0.12 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381318

 Loading...

W22Xn IE1 0.12 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12976555

 Loading...

W22Xn IE1 0.12 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381443

 Loading...

W22Xn IE1 0.12 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12976825

 Loading...

W22Xn IE1 0.12 kW 6P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381671

 Loading...

W22Xn IE1 0.12 kW 6P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977024

 Loading...

W22Xn IE1 0.12 kW 8P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381753

 Loading...

W22Xn IE1 0.12 kW 8P 71 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977272

 Loading...

W22Xn IE1 0.18 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381319

 Loading...

W22Xn IE1 0.18 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12976556

 Loading...

W22Xn IE1 0.18 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381444

 Loading...

W22Xn IE1 0.18 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12976827

 Loading...

W22Xn IE1 0.18 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381673

 Loading...

W22Xn IE1 0.18 kW 6P 71 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977025

 Loading...

W22Xn IE1 0.18 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381755

 Loading...

W22Xn IE1 0.18 kW 8P 80 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977274

 Loading...

W22Xn IE1 0.25 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381320

 Loading...

W22Xn IE1 0.25 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12976557

 Loading...

W22Xn IE1 0.25 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12976868

 Loading...

W22Xn IE1 0.25 kW 4P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381447

 Loading...

Showing 1 - 20 Register of 911 Found