text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xn IE3 0.12 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12860825

 Loading...

W22Xn IE3 0.12 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978367

 Loading...

W22Xn IE3 0.12 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861256

 Loading...

W22Xn IE3 0.12 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978517

 Loading...

W22Xn IE3 0.12 kW 6P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861474

 Loading...

W22Xn IE3 0.12 kW 6P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978576

 Loading...

W22Xn IE3 0.12 kW 8P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861579

 Loading...

W22Xn IE3 0.12 kW 8P 71 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978715

 Loading...

W22Xn IE3 0.18 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861009

 Loading...

W22Xn IE3 0.18 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978409

 Loading...

W22Xn IE3 0.18 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861282

 Loading...

W22Xn IE3 0.18 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978519

 Loading...

W22Xn IE3 0.18 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861476

 Loading...

W22Xn IE3 0.18 kW 6P 71 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978577

 Loading...

W22Xn IE3 0.18 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861580

 Loading...

W22Xn IE3 0.18 kW 8P 80 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978716

 Loading...

W22Xn IE3 0.25 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861011

 Loading...

W22Xn IE3 0.25 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978410

 Loading...

W22Xn IE3 0.25 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978521

 Loading...

W22Xn IE3 0.25 kW 4P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12861283

 Loading...

Showing 1 - 20 Register of 258 Found