text.skipToContent text.skipToNavigation text.skipToFooter
Filter results  
Download Center

Looking for a catalog or manual? Access our Download Center.


Commission Regulation (EC) No 640/2009

WEG Low Voltage motors meet the specifications of the harmonized standards. Thus, the product lines comply with the Ecodesign requirements and with the Commission Regulation (EC) No 640/2009.
See more

Could not find your product? Check the old e-catalog tool.
Product Code
W22Xn IE2 0.12 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381498

 Loading...

W22Xn IE2 0.12 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977403

 Loading...

W22Xn IE2 0.12 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381588

 Loading...

W22Xn IE2 0.12 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977545

 Loading...

W22Xn IE2 0.12 kW 6P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381696

 Loading...

W22Xn IE2 0.12 kW 6P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977676

 Loading...

W22Xn IE2 0.12 kW 8P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381809

 Loading...

W22Xn IE2 0.12 kW 8P 71 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978181

 Loading...

W22Xn IE2 0.18 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12859423

 Loading...

W22Xn IE2 0.18 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B5T 12187079

 Loading...

W22Xn IE2 0.18 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977404

 Loading...

W22Xn IE2 0.18 kW 4P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381591

 Loading...

W22Xn IE2 0.18 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977546

 Loading...

W22Xn IE2 0.18 kW 6P 71 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381698

 Loading...

W22Xn IE2 0.18 kW 6P 71 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977688

 Loading...

W22Xn IE2 0.18 kW 8P 80 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381811

 Loading...

W22Xn IE2 0.18 kW 8P 80 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12978182

 Loading...

W22Xn IE2 0.25 kW 2P 63 3Ph 220-240/380-415//440-460 V 50 Hz IC411 - TEFC - B3T 12381500

 Loading...

W22Xn IE2 0.25 kW 2P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977406

 Loading...

W22Xn IE2 0.25 kW 4P 63 3Ph 220/380 V 60 Hz IC411 - TEFC - B3T 12977547

 Loading...

Showing 1 - 20 Register of 354 Found