text.skipToContent text.skipToNavigation text.skipToFooter

LIQUID PAINT VARNISH AC BR COLO

Product: 10001605

Single component colorless fast drying acrylic varnish.

Recommended for coating electrical circuits and concrete bases.

Product features
Paint products line Acrylic
Function Varnish
Resin system Acrylic Modified
Color Colorless
Paint commercial color Colorless
Color scale 0
Finish paint Smooth
Shine Bright
Package Drum

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

 Loading...

Product details

Category Liquid Paint
Family W-CRIL VARNISH
Paint description W-CRIL VARNISH
Paint products line Acrylic
Paint version High Performance
Function Varnish
Resin system Acrylic Modified
Paint component Monocomponent
Solvent Alkyd Solvent 1024
Maximum dilution (% volume) 5%
Catalysis per volume A -
Catalysis per volume B -
Catalysis per volume C -
Lifetspan mixture (25°C) Not Relevant
Solids per volume Medium Solids
Minimum thickness coat dry 10.0 µm
Maximum thickness coat dry 20.00 µm
Color Colorless
Paint commercial color Colorless
Code color paint 00000
Color scale 00000
Finish paint Smooth
Shine Bright
Brightness scale minimum 80 UB
Brightness scale maximum 100 UB
Drying touch (25°C) 20 min
Drying handling (25°C) 8 h
Final drying (25° C) 3 days
Manimum drying refinish (25°C) 8 h
Maximum drying refinish (25°C) 24 h
Maximum temperature dry resist 60.0 °C
Certification and normalization No Normatized
UN Code UN 1263 Paints 3 III
Package Drum
Package content 200 L
Application methods Conventional gun
RGB 255255255
Surface preparation The surface must be dry, with no contaminants
Application surface Metallic and concrete surfaces.
Use recommendations Single component colorless fast drying acrylic varnish. Recommended for painting electric circuit plates and concrete bases.

Download Center

Filter documents by language: