header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
10001892 | LP AL OCEAN 395 WHIT 64740 | 3,6 L | White | White | 64740 | Smooth | Bright | Metallic Gallon | 3,6 L | |
10007354 | LP AL OCEAN 395 T BLUE 47720 | 3,6 L | Blue | Blue | 47720 | Smooth | Bright | Metallic Gallon | 3,6 L | |
10847356 | LP AL OCEAN 395 T FRANCE BLUE 45060 | 3,6 L | Blue | France Blue | 45060 | Smooth | Bright | Metallic Gallon | 3,6 L | |
10859062 | LP AL OCEAN 395 T YELL 22550 | 3,6 L | Yellow | Yellow | 22550 | Smooth | Bright | Metallic Gallon | 3,6 L | |
10968637 | LP AL OCEAN 395 T GREE 52600 | 3,6 L | Green | Verde | 52600 | Smooth | Bright | Metallic Gallon | 3,6 L | |
10968737 | LP AL OCEAN 395 T YELL 28490 | 3,6 L | Yellow | Yellow | 28490 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11070072 | LP AL OCEAN 395 T GREE RAL 6002 | 3,6 L | Green | Verde | RAL 6002 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11119305 | LP AL OCEAN 395 T ORAN 26470 | 3,6 L | Orange | Orange | 26470 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11143318 | LP AL OCEAN 395 T BEIGE 21220 | 3,6 L | Beige | Beige | 21220 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11154642 | LP AL OCEAN 395 T RED RAL 3001 | 3,6 L | Red | Red | RAL 3001 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11280438 | LP AL OCEAN 395 WHIT 64740 | 20 L | White | White | 64740 | Smooth | Bright | Metal Bucket | 20 L | |
11282248 | LP AL OCEAN 395 T ORAN 25240 | 3,6 L | Orange | Orange | 25240 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11467414 | LP AL OCEAN 395 T SIGNAL BLUE 46880 | 3,6 L | Blue | Signal Blue | 46880 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11467896 | LP AL OCEAN 395 T GRAY 19640 | 3,6 L | Grey | Grey | 19640 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11626931 | LP AL OCEAN 395 T PLATINUM 17060 | 20 L | Grey | Platinum | 17060 | Smooth | Bright | Metal Bucket | 20 L | |
11872748 | LP AL OCEAN 395 T YELL 23350 | 20 L | Yellow | Yellow | 23350 | Smooth | Bright | Metal Bucket | 20 L | |
11873351 | LP AL OCEAN 395 T YELL 23350 | 3,6 L | Yellow | Yellow | 23350 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11874060 | LP AL OCEAN 395 T BEIGE 20385 | 3,6 L | Beige | Beige | 20385 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11954874 | LP AL OCEAN 395 T BLUE 45040 | 3,6 L | Blue | Blue | 45040 | Smooth | Bright | Metallic Gallon | 3,6 L | |
11956946 | LP AL OCEAN 395 T BLUE RAL 5011 | 3,6 L | Blue | Blue | RAL 5011 | Smooth | Bright | Metallic Gallon | 3,6 L | |
12041841 | LP AL OCEAN 395 T GRAY N3.5 | 20 L | Grey | Grey | MUNSELL N3,5 | Smooth | Bright | Metal Bucket | 20 L | |
12042411 | LP AL OCEAN 395 T ORAN RAL 2008 | 20 L | Orange | Orange | RAL 2008 | Smooth | Bright | Metal Bucket | 20 L | |
12120791 | LP AL OCEAN 395 T BLAC N1 | 20 L | Black | Black | MUNSELL N1 | Smooth | Bright | Metal Bucket | 20 L | |
12562695 | LP AL OCEAN 395 T ORAN W 2.5YR 6/16 | 3,6 L | Orange | Orange | W MUNSELL 2,5YR 6/16 | Smooth | Bright | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.