header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W50 medium voltage motors are designed for industrial applications and ensure excellent performance and reliability under the severest conditions. They combine a compact motor with high power density and low maintenance. They stand out for the high mechanical strength, durability, low vibration levels and efficiency.
Standard | IEC 60034-1 |
---|---|
Frequency | 60 Hz |
Voltage | 3300 V |
Number of poles | 6 |
Degree of Protection | IP55 |
Synchronous speed | 1200 rpm |
Output rating | 900 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3R(E) |
Terminal box¹ | Right position |
Enclosure | IC411 - TEFC |