header.link.backto My Account
Selected products were added to comparison
See products on comparison page
With the W22Xtb DIP motor, your company will be operating with safety and reliability in explosive atmospheres like Zone 21 and 22, Groups IIIA, IIIB and IIIC, temperature class T125°C. This motor complies with the efficiency levels specified by the IEC 60034-30-1 and with the scope of the European Regulation. It is synonym of economy, and safety for applications in the processing of grain, cereal, textile fiber, powder paint, polymers, among others.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 220-230-240/380-400-415//460 V |
Number of poles | 8 |
Degree of Protection | IP66 |
Synchronous speed | 750 rpm |
Output rating | 1.1 kW |
---|---|
Mounting | Foot-mounted |
Flange | Without |
Mounting | B3T |
Terminal box¹ | Top |
Enclosure | IC411 - TEFC |