Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 5 products in 4 categories


  • Electric Motors1
  • PLC410 Programmable Logic Controller1
  • cMTX Series1
  • Inverters2
× Remove W22 IR3 Premium 200 cv 8P 355M/L 3F 220/380/440 V 60 Hz IC411 - TFVE - B3D from comparison W22 IR3 Premium 200 cv 8P 355M/L 3F 220/380/440 V 60 Hz IC411 - TFVE - B3D

W22 IR3 Premium 200 cv 8P 355M/L 3F 220/380/440 V 60 Hz IC411 - TFVE - B3D

Product: 11097729
Material de la carcasa Hierro fundido 
Método de Impregnación Flujo de resina constante 
Sistema de reengrase Delantera y trasera 
Rosca de la caja principal 2xRWG(Rp) 3" 
Dispositivo de bloqueo del eje Sin 
Material Eje Acero carbono SAE 4140 
Pintura RAL 5009 203A (ISO 12944 - C3) 
Tipo de puesta a tierra Doble 
Material de la tapa deflectora Hierro fundido 
Pintura tropicalizada Sin 
Carcasa 355M/L 
Potencia 150 kW (200 HP-cv) 
Sombrero Sin 
Frecuencia 60 Hz 
Rotación nominal 894 rpm 
Resbalamiento 0.67 % 
Tensión nominal 220/380/440 V 
Corriente nominal 534/309/267 A 
Corriente de arranque 3471/2010/1736 A 
Ip/In 6.5 
Protector fenólico de sobrecarga Sin protector 
Cantidad de Cables de Conexion 12 
Corriente en vacío 256/148/128 A 
Material del ventilador Plastico 
Torque nominal 163 kgfm 
Tapón roscado ACERO INOX AISI 316L 
Torque de arranque 160 % 
Sello del rodamiento trasero WSeal 
Torque máximo 270 % 
Sello del rodamiento delantero WSeal 
Tiempo de rotor bloqueado 54s (frío) 30s (caliente) 
Momento de inercia (J) 13.2 kgm² 
Categoria N 
Clase de aislamiento F 
Factor de servicio 1.15 
Ciclo de servicio S1 
Método de partida Partida directa 
Temperatura ambiente -20°C hasta +40°C 
Altitud 1000 m 
Grado de protección IPW55 
Refrigeración IC411 - TFVE 
Forma constructiva B3D 
Dirección de rotación¹ Ambos 
Nivel de ruido² 75.0 dB(A) 
Masa aproximada³ 1473 kg 
Brida Sin 
Rendimiento (100% carga) 94.5 
Factor de potencia (100% carga) 0.78 
Tipo de cojinete 6322 C3 
Cojinete LNA 6319 C3 
× Remove CONTROLADOR PROGRAMAVEL PLC410 from comparison CONTROLADOR PROGRAMAVEL PLC410

CONTROLADOR PROGRAMAVEL PLC410

Product: 16974024
Tensão de alimentação 24 Vcc
Processador (CPU) IMX7 dual core @400MHz
Coprocessador @200MHz
Ciclo de scan p/ 100K instruções 16 ns/instrução e 1,60 ms total
Relógio de tempo real Sim
Memória RAM 256 MB
Memória flash 4 GB
Memória de dados 4 MB
Memória de código 8 MB
Memória retentiva 64 kB
Memória persistente 64 kB
Limite de cartões de expansão 8
Software de programação CODESYS V3.5 SP19 ou superior
Qtde DI totais CPU 8
Tipo DI PNP
Entrada encoder Sim
Qtde de entradas rápidas 4
Qtde de AI totais Não aplicável
Qtde DO totais da CPU 8
Tipo de DO Transistor (PNP)
Qtde AO totais Não aplicável
Interface de comunicação 1 1 x RS485
Interface de comunicação 2 1 x Ethernet 10/100
Interface de comunicação 3 1 x CAN
Interface de comunicação 4 Não aplicável
Interface de comunicação 5 1 x USB device
Interface de comunicação 6 1 x Micro SD card
Protocolo de comunicação 1 Modbus TCP server
Protocolo de comunicação 2 Modbus TCP client
Protocolo de comunicação 3 Modbus RTU master
Protocolo de comunicação 4 Modbus RTU slave
Protocolo de comunicação 5 Canopen master
Protocolo de comunicação 7 Ethernet/IP scanner
Protocolo de comunicação 8 Ethernet/IP adapter
Protocolo de comunicação 9 Ethercat master
Protocolo de comunicação 13 Profinet controller
Protocolo de comunicação 14 Profinet device
Protocolo de comunicação 15 MQTT Publisher
Protocolo de comunicação 16 MQTT Subscriber
Altura 131,7 mm
Largura 101,7 mm
Profundidade 99 mm
Peso 0,350 kg
Posicação de montagem Trilho DIN
Tipo de montagem Em trilho DIN ou parafusado
Certificação CE, UL e RCM
× Remove CLP cMT2078X from comparison CLP cMT2078X

CLP cMT2078X

Product: 16280337
Tipo Interface Touch Screen
Tamanho da tela 7" 800x480 - TFT
Tipo Tela Resistiva
Cor Tela Colorida
Vida Útil Tela > 30000 horas
Porta Comunicação Ethernet + RS232 + RS485 + USB Host
CAN Bus Não
Suporte a WiFi Não
MQTT Sim
Tensão de alimentação 24 Vcc
Montagem Em painel
Grau de Proteção NEMA4 / IP65
Dimensões 200,3 x 146,3 x 35 mm / 7.88 x 5.76 x 1.37 in
Rasgo do painel 192 x 138 mm / 7.55 x 5.43 in
Peso 0,600 kg
Easyaccess Opcional
Codesys Opcional
× Remove INVERSOR CFW500A02P6S2NB20G2 from comparison INVERSOR CFW500A02P6S2NB20G2

INVERSOR CFW500A02P6S2NB20G2

Catalog Number: CFW500A02P6S2NB20G2
Product: 15571949
USD463.00/un.
× Remove CONVERTIDOR CFW500A01P0T4NB20G2 from comparison CONVERTIDOR CFW500A01P0T4NB20G2

CONVERTIDOR CFW500A01P0T4NB20G2

Catalog Number: CFW500A01P0T4NB20G2
Product: 15572819
USD582.00/un.
Tensão nominal de entrada 200-240 V 380-480 V
Número de Fases de entrada Monofásico Trifásico
Configuração Com opcionais Opcional
Corrente nominal (ND) Não aplicável No aplicable
Corrente nominal (HD) 2.6 A 1 A
Filtro RFI Sem filtro Sin filtro
Grau de proteção IP20 IP20
Frenagem reostática Standard sem frenagem Estándar sin frenado reostático
Métodos de Controle - motor de indução V/f, VVW, Sensorless, Encoder e VVW PM V/f, VVW, Sensorless, Encoder y VVW PM
Rendimento típico na condição nominal ≥ 97% ≥ 97%
Indutor do Link Não No
Conformal Coating 3C2 (IEC 60721-3-3:2002) 3C2 (IEC 60721-3-3:2002)
SoftPLC Sim, incorporado Si, incorporado
Temperatura -10 °C a 50 °C -10 °C a 50 °C
Porta USB Somente com plug-in Solamente con plug-in
Cartão de memória Não incluso no produto No incluido en el producto
E/S padrão 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO.
Parada de segurança Preparado para instalar o acessório CFW500-SFY2 Preparado para instalar el accesorio CFW500-SFY2
Display LCD Numérico LCD Numérico
Alimentação da eletronica Não Disponível No Disponible
WEG S.A.
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.