header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
|
×
Remove W22 Tru-Metric IE3 125 HP 4P 280S/M 3F 460//380-415 V 60 Hz IC411 - TEFC - B3L(E) from comparison
W22 Tru-Metric IE3 125 HP 4P 280S/M 3F 460//380-415 V 60 Hz IC411 - TEFC - B3L(E)Catalog Number: 09018ET3Y280S/M-W22Product: 11567531
USD15,220.00/un.
|
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | Hierro fundido Hierro fundido Hierro fundido |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow | Flujo de resina constante Flujo de resina constante Flujo de resina constante |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | Delantera y trasera Delantera y trasera Delantera y trasera |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 | 2xM63x1,5 2xM63x1,5 2xM63x1,5 |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | Acero carbono SAE 1040/45 Acero carbono SAE 1040/45 Acero carbono SAE 1040/45 |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Double Double Double | Doble Doble Doble |
| Fan Cover material | Cast Iron Cast Iron Cast Iron | Hierro fundido Hierro fundido Hierro fundido |
| Tropicalized Painting | Without Without Without | Sin Sin Sin |
| Frame | 250S/M 250S/M 250S/M | 280S/M 280S/M 280S/M |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | - |
| Output | 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) | 125 HP 125 HP 125 HP |
| Drip Cover | Without Without Without | Sin Sin Sin |
| Frequency | 50 Hz 50 Hz 60 Hz | 50 Hz 50 Hz 60 Hz |
| Rated speed | 725 rpm 730 rpm 880 rpm | 1485 rpm 1488 rpm 1789 rpm |
| Slip | 3.33 % 2.67 % 2.22 % | 1.00 % 0.80 % 0.61 % |
| Rated voltage | 380/660 V 415 V 460 V | 380 V 415 V 460 V |
| Rated current | 59.5/34.3 A 55.8 A 50.7 A | 173 A 166 A 148 A |
| L. R. Amperes | 446/257 A 419 A 446 A | 1298 A 1415 A 1332 A |
| LRC | 7.5 7.5 8.8 | 7.5 8.5 9.0 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | Sin protector Sin protector Sin protector |
| Connection Cables Quantity | 6 6 6 | 6 6 6 |
| No load current | 22.5/13.0 A 26.5 A 23.0 A | 61.0 A 73.0 A 62.0 A |
| Fan material | Aluminum Aluminum Aluminum | Plastico Plastico Plastico |
| Rated torque | 40.3 kgfm 40.0 kgfm 33.2 kgfm | 442 ft.lb 441 ft.lb 367 ft.lb |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | ACERO INOX AISI 316L ACERO INOX AISI 316L ACERO INOX AISI 316L |
| Locked rotor torque | 190 % 229 % 240 % | 180 % 229 % 240 % |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal | WSeal WSeal WSeal |
| Breakdown torque | 260 % 300 % 340 % | 200 % 229 % 260 % |
| DE bearing Seal | Lip Seal Lip Seal Lip Seal | WSeal WSeal WSeal |
| Locked rotor time | 30s (cold) 17s (hot) 30s (cold) 17s (hot) 30s (cold) 17s (hot) | 34s (frío) 19s (caliente) 28s (frío) 16s (caliente) 41s (frío) 23s (caliente) |
| Moment of inertia (J) | 1.16 kgm² 1.16 kgm² 1.16 kgm² | 60.6 sq.ft.lb 60.6 sq.ft.lb 60.6 sq.ft.lb |
| Design | N N N | N N N |
| Insulation Class | F F F | F F F |
| Duty Cycle | S1 S1 S1 | S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line | Partida directa Partida directa Partida directa |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C hasta +40°C -20°C hasta +40°C -20°C hasta +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m 1000 m 1000 m |
| Degree of Protection | IP55 IP55 IP55 | IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T B3T | B3L(E) B3L(E) B3L(E) |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Ambos Ambos Ambos |
| Noise level² | 60.0 dB(A) 60.0 dB(A) 62.0 dB(A) | 69.0 dB(A) 69.0 dB(A) 73.0 dB(A) |
| Approx. weight³ | 533 kg 533 kg 533 kg | 1535 lb 1535 lb 1535 lb |
| Flange | Without Without Without | Sin Sin Sin |
| Efficiency (100% load) | 91.2 91.2 91.6 | 95.2 95.2 95.4 |
| Power factor (100% load) | 0.84 0.82 0.81 | 0.83 0.79 0.80 |
| Bearing type | 6314 C3 6314 C3 6314 C3 | 6316 C3 6316 C3 6316 C3 |
| NDE bearing | 6314 C3 6314 C3 6314 C3 | 6316 C3 6316 C3 6316 C3 |
| Dispositivo de bloqueo del eje | - | Sin Sin Sin |
| Dreno | - | Automático de caucho Automático de caucho Automático de caucho |