header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow | |
| Main terminal box hole | NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without | |
| Drain | Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
| Grounding Lugs | Double Double | |
| Fan Cover material | Cast Iron Cast Iron | |
| Tropicalized Painting | Complete (200h) Complete (200h) | |
| Frame | 364/5T 364/5T | |
| Output | 10 HP (7.5 kW) 40 HP (30 kW) | |
| Drip Cover | Without Without | |
| Frequency | 60 Hz 60 Hz | |
| Rated speed | 590 rpm 1186 rpm | |
| Slip | 1.67 % 1.17 % | |
| Rated voltage | 460 V 460 V | |
| Rated current | 17.7 A 48.9 A | |
| L. R. Amperes | 65.5 A 401 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| LRC | 3.7x(Code F) 8.2x(Code J) | |
| Connection Cables Quantity | 6 6 | |
| No load current | 12.7 A 23.0 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 89.0 ft.lb 177 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 130 % 240 % | |
| NDE bearing Seal | WSeal WSeal | |
| Breakdown torque | 180 % 280 % | |
| DE bearing Seal | WSeal WSeal | |
| Locked rotor time | 162s (cold) 90s (hot) 19s (cold) 11s (hot) | |
| Moment of inertia (J) | 29.0 sq.ft.lb 29.0 sq.ft.lb | |
| Design | B B | |
| Insulation Class | F F | |
| Service factor | 1.25 1.25 | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | F-2 F-2 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 60.0 dB(A) 66.0 dB(A) | |
| Approx. weight³ | 966 lb 966 lb | |
| Flange | Without Without | |
| Efficiency (100% load) | 88.5 91.7 | |
| Power factor (100% load) | 0.60 0.84 | |
| Bearing type | 6314 2RS C3 6314 2RS C3 | |
| NDE bearing | 6314 2RS C3 6314 2RS C3 |