header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Double impregnation polyester Double impregnation polyester | |
| Space Heater Voltage | 110-127/200-240 V 110-127/200-240 V | |
| Main terminal box hole | NPT 1" NPT 1" | |
| Shaft Locking Device | Without Without | |
| Drain | Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
| Grounding Lugs | Single Single | |
| Fan Cover material | Steel Steel | |
| Tropicalized Painting | Complete (200h) Complete (200h) | |
| Frame | 182/4T 182/4T | |
| Output | 3 HP (2.2 kW) 0.75 HP (0.55 kW) | |
| Drip Cover | Without Without | |
| Frequency | 60 Hz 60 Hz | |
| Rated speed | 1755 rpm 875 rpm | |
| Slip | 2.50 % 2.78 % | |
| Rated voltage | 460 V 460 V | |
| Rated current | 3.99 A 1.74 A | |
| L. R. Amperes | 29.9 A 5.74 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| LRC | 7.5x(Code J) 3.3x(Code G) | |
| Connection Cables Quantity | 6 6 | |
| No load current | 2.30 A 1.50 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 8.98 ft.lb 4.50 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 140 % | |
| NDE bearing Seal | V'Ring V'Ring | |
| Breakdown torque | 290 % 220 % | |
| DE bearing Seal | V'Ring V'Ring | |
| Locked rotor time | 18s (cold) 10s (hot) 81s (cold) 45s (hot) | |
| Moment of inertia (J) | 0.3821 sq.ft.lb 0.3821 sq.ft.lb | |
| Insulation Class | F F | |
| Service factor | 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | F-2 F-2 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 58.0 dB(A) 50.0 dB(A) | |
| Approx. weight³ | 97.0 lb 97.0 lb | |
| Flange | Without Without | |
| Efficiency (100% load) | 87.5 72.0 | |
| Power factor (100% load) | 0.79 0.55 | |
| Bearing type | 6207 2RS 6207 2RS | |
| NDE bearing | 6206 2RS 6206 2RS |