header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester |
| Main terminal box hole | 2xM40x1,5 |
| Shaft Material | SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single |
| Fan Cover material | Cast Iron |
| Tropicalized Painting | Without |
| Frame | 160M |
| Output | 11 kW (15 HP) |
| Drip Cover | Without |
| Frequency | 50 Hz |
| Rated speed | 1470 rpm |
| Slip | 2.00 % |
| Rated voltage | 380/660 V |
| Rated current | 23.2/13.3 A |
| L. R. Amperes | 139/80.0 A |
| Pump Seal | Mechanical Seal |
| LRC | 6.0 |
| Overload protector (phenolic) | Without overload protector |
| Connection Cables Quantity | 6 |
| No load current | 9.79/5.64 A |
| Fan material | Plastic |
| Rated torque | 7.29 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 210 % |
| NDE bearing Seal | V'Ring |
| Breakdown torque | 240 % |
| DE bearing Seal | V'Ring |
| Locked rotor time | 16s (cold) 9s (hot) |
| Moment of inertia (J) | 0.0906 kgm² |
| Design | N |
| Insulation Class | F |
| Service factor | 1.00 |
| Duty Cycle | S1 |
| Starting Method | Direct On Line |
| Ambient temperature | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. |
| Degree of Protection | IP55 |
| Enclosure | IC411 - TEFC |
| Mounting | B34R(E) |
| Rotation¹ | Both (CW and CCW) |
| Noise level² | 61.0 dB(A) |
| Approx. weight³ | 130 kg |
| Flange | C |
| Efficiency (100% load) | 88.0 |
| Power factor (100% load) | 0.82 |
| Bearing type | 6309 ZZ C3 |
| NDE bearing | 6209 ZZ C3 |
| Circuit breaker reference | Distribution circuit breaker DWB |
|---|---|
| Frame size | 160 |
| Breaker interuption capacity | 16 kA |
| Rated current | 125A |
| Number of poles | 3 |
| Trip type | DX-Fixed thermal and magnetic |