描述

MVW3000是一种基于多电平级联H桥(CHB)拓扑的电压源逆变器(VSI)。驱 动器产生的几乎正弦的输出波形允许将这种VSD用于新的或现有的同步和感应电机,而无需特殊绝缘。

主要特征

  • 电机压力:1.15 kV to 13.8 kV
  • 电机电流:高达1140 A*;
  • 输入电压:1.15千伏..13.8千伏;
  • 高效空气冷却;
  • 用户友好的界面;
  • 变压器和动力柜的电弧探测系统作为标配
  • 低谐波含量,根据IEEE 519、IEC 61800-3和G5/4-1;
  • 全集成解决方案;
  • 高输入功率因数(>0.95);
  • 易于维护;
  • 动力单元使用高耐久的塑料薄膜电容
  • 输出波形接近正弦波。



    **电机电压高于6.9 kV时,最高可达600 A。

用户友好的人机界面

安装在门上的10英寸触摸屏HMI为操作员提供了极大的灵活性,允许轻松实时访问用户过程数据。直观的操作使设备参数化、状 态读取和报警/故障记录变得简单。



它还支持多种语言、针对未经授权访问的多个保护级别、图形和绘图功能。

Greater connectivity and possibilities with the G4 generation

The MVW3000 G4 is an IoT Ready product with MQTT protocol and other the most used network communication protocols: Modbus-RTU, Modbus-TCP, EtherNet/IP incorporated into the product from its most basic version. 

Through the MQTT protocol, it is possible to access the asset management software WEG Motion Fleet Management1) in a simplified way, developed to bring more practicality and agility in the operation, maintenance and management of equipment and assets. Based on cloud computing technology, the monitoring of multiple assets can be monitored at any time and from anywhere in the world, observing the most important aspects of cyber security.



1) Check the availability of the WEG MFM software license when purchasing the MVW3000 G4 product.

 

Special Versions Available on Request

  • Higher input voltage;
  • Increased current capacity;
  • Special painting plans for different environments;
  • Special tests;
  • Special features in application software;
  • Others on request.