header.link.backto 我的账户
The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.
| Function | On-delay |
|---|---|
| Output contacts | 1 NO/NC |
| Timing | 3-30min |
| Function complement | Not applicable |
| Control voltage | 24-240V 50/60Hz/DC |
|---|---|
| A1-A2 terminals voltage | 24-240 V 50/60Hz/DC |
| A2-A3 terminals voltage | Not applicable |