text.skipToContent text.skipToNavigation text.skipToFooter

SuperDrive G2 - WEG Drives Parametrization Software

仅为示例图像

This software permits parameter setting, command and monitoring of WEG drives.

 加载中...

关于本产品

Key Functions

  • Online identification of connected drive
  • Offline configuration of the drive
  • Parameter transfer from PC to the drive
  • Parameter transfer from drive to the PC
  • Offline editing of the parameters stored on the PC
  • Online editing of the parameters in drive
  • Monitoring of the drive status
  • Command operations (motor start/stop, jog forward/reverse, local/remote, etc)
  • Supports multiple databases for standard and special firmware version
  • RS232, RS485, Bluetooth and USB point-to-point serial communication
  • Graphical monitoring of parameters
  • Configuration, importing and viewing of variables stored through trace function on CTW900, CFW11 and SCA06
  • Project importation and exportation
  • Project conversion
  • Exports graphics and parameters to CSV files
  • Function Security System (only for CFW11 with firmware version compatible)
  • Online help

Note: some features are not available in all drives.

Supported Drives

CFW11, CFW700, CFW500, CFW100, CFW701, CFW501, MW500, SCA06, CTW900, SSW06, SSW07, SSW08, SSW7000, ECW500

Supported Firmware Versions

See User's Manual, chapter "Installation Instructions > Supported Drives".

 

Software Installation Sequence

  1. Before installing the software, please read the license
  2. Please read chapter "Installation Instructions" of the User's Manual
  3. SuperDrive G2 Installer - after downloading the installer (see link at "Download Center" on left), unzip the file in a folder. Run the installer and follow the installation instruction.