仅为示例图像
Electric vehicles are a worldwide trend, and having a charger will be indispensable in this new scenario. That's why WEG created the WEMOB Electric Vehicle Charging Station line, developed especially to meet the needs of power, charging speed and safety that you need.
Whether in the Wall model, designed for homes and condominiums, in the Parking model, developed for shopping malls, parking lots and public spaces, or in the Station model, ideal for roads, WEMOB Charging Stations provide greater safety and protection for you and your electric vehicle than a conventional electrical outlet, in addition to charging the batteries rapid and reliably, extending their life cycle.
The
WEMOB WALL Charging Station has been
especially designed for indoor or outdoor (IP54) operation in
garages or parking lots. With a modern, compact and
wall-mounted design, Wall is perfect for homes and condos.
Compatible with any voltage, single-phase or two-phase, it
combines safety with convenience for your daily routine.
The
WEMOB PARKING Charging Station was
especially designed for shared use in public and private
parking lots.
The WEMOB STATION charging station is the complete solution for rapidly charging electric vehicles at service stations and highways. Offering up to three charging patterns, the WEMOB Station is the ideal choice for fast charging in direct current or alternating current. Its compact size makes it perfect for urban use, with flexible charging power up to 150 kW.
Electric vehicle users can view charging station information in real time and on the palm of their hand via the WEMOB EV Drivers mobile app. In addition, through the WEMOB Station Owners, station managers can control their network of charging stations remotely and simultaneously.
WEMOB EV Drivers
Mobile app for electric vehicle users
WEMOB Station Owners
Management platform for station owners and fleet owners
The market for electric vehicle charging stations is young and constantly evolving. Firmware updates are periodically released to add functionality and improve the performance of your charging station. These updates keep your station on the cutting edge and allow it to keep up with the latest market developments.
The update is done remotely using Firmware Over The Air (FOTA) technology, via the "Firmware Update" command via OCPP. The wireless download process usually takes between three and ten minutes, depending on the connection speed and the size of the update. You can only download the latest firmware version and not roll back to an older version. WEG will make firmware updates available during the life cycle of the product.
The files are available at: Charging Station
ATTENTION: ATTENTION: Point to the directory (URI) of the firmware corresponding to the model of charging station purchased, otherwise you risk damaging the charging station.